10R-9003: Reman Fuel Nozzles & Injectors
+ / - Hover over image to Zoom
Other Views

    10R-9003: Reman Fuel Nozzles & Injectors

    Part Number: 10R-9003
    Brand: Cat
    Retrieving Price.....

    Remanufactured Fuel Injector

    Description:

    • Fuel injectors deliver the right amount of fuel at the right time into an internal combustion engine.

    Attributes:

    • Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs—while reducing the impact on the environment.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    CONSIDER AN UPGRADE

    Cat® Genuine and Cat® Reman parts are designed and built to Caterpillar proprietary specifications, providing optimal performance and durability in the toughest applications.
    Brand: Cat
    Fuel Injector
    UNITS:
    • US
    • Metric
    • Height (in): 5.3
    • Height (mm): 134.6
    • Length (in): 14.2
    • Length (mm): 360.7
    • Width (mm): 134.6
    engine - generator set
    C9

    engine - industrial
    C9