10R-9163: ROLLER FRAME
+ / - Hover over image to Zoom
Other Views

    10R-9163: ROLLER FRAME

    Part Number: 10R-9163
    Brand: Cat
    Retrieving Price.....

    Frame (Front)

    Description:

    • Track roller frames are a welded, box section design which provides strength and resistance to bending without adding extra weight. Track roller frames are mounted through the rear to pivot shaft which allows the front of the track roller frames to swing or oscillate about the pivot shafts at the rear.

    Consider an Upgrade

    Genuine Cat® parts are constructed of top-quality materials, built to original specifications and rigorously tested, ensuring better reliability, durability and life.
    Brand: Cat
    UNITS:
    • US
    • Metric
    • Height (mm): 467.4
    • Length (mm): 1859.3
    • Undercarriage Width (mm): 571.5
    ttt
    D8R