10R-9273: ENGINE AR
+ / - Hover over image to Zoom
Other Views

    10R-9273: ENGINE AR

    Part Number: 10R-9273
    Brand: Cat
    Retrieving Price.....

    Remanufactured Complete Engine

    Description:

    • Engines are designed to convert one form of energy into mechanical energy

    Attributes:

    • Cat® Reman engines offer maximum productivity and efficiency at a fraction of the cost of new engines. State-of-the-art techniques and advanced remanufacturing processes return each engine to like-new specifications. Cat Reman Engines are remanufactured using only Cat parts, many of them new. In addition, you benefit from: same as new performance and emission standards, lower repair and overhaul costs, reduced downtime for overhaul and repair, upgrade of critical design improvements, dynamometer tested, and warranty protection.

    Consider an Upgrade

    Genuine Cat® parts are constructed of top-quality materials, built to original specifications and rigorously tested, ensuring better reliability, durability and life.
    Brand: Cat
    UNITS:
    • US
    • Metric
    • Height (in): 35
    • Height (mm): 889
    • Length (in): 58
    • Length (mm): 1,473.20
    • Width (mm): 1,143.00
    We currently do not have any equipment model information for this part.