10R-9375: COMPRESOR GP
+ / - Hover over image to Zoom
Other Views

    10R-9375: COMPRESOR GP

    Part Number: 10R-9375
    Brand: Cat
    Retrieving Price.....

    Remanufactured Air Compressor

    Description:

    • Air compressors provide air supply to different sources where needed

    Attributes:

    • Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs—while reducing the impact on the environment.

    CONSIDER AN UPGRADE

    Cat® Genuine and Cat® Reman parts are designed and built to Caterpillar proprietary specifications, providing optimal performance and durability in the toughest applications.
    Brand: Cat
    UNITS:
    • US
    • Metric
    • Height (in): 8.4
    • Height (mm): 213.36
    • Length (in): 16.3
    • Length (mm): 414.02
    • Width (mm): 316.23
    We currently do not have any equipment model information for this part.