10R-9379: HEAD GP CYL
+ / - Hover over image to Zoom
Other Views

    10R-9379: HEAD GP CYL

    Part Number: 10R-9379
    Brand: Cat
    Retrieving Price.....

    Remanufactured Cylinder Head Assembly

    Description:

    • Cylinder heads sit on top of the cylinder block, closing in the top of the cylinder and forming the combustion chamber

    Attributes:

    • Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs—while reducing the impact on the environment

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 11.88
    • Height (mm): 301.75
    • Length (in): 17.25
    • Length (mm): 438.15
    • Width (mm): 425.45
    engine - generator set
    3516C, 3512C, 3516B, 3508B, 3508C, 3512B

    engine - industrial
    3516C, 3512C, 3516B, 3508B, 3508C, 3512B