10R-9392: Air Compressor Gp
+ / - Hover over image to Zoom
Other Views

    10R-9392: Air Compressor Gp

    Part Number: 10R-9392
    Brand: Cat
    Retrieving Price.....

    Remanufactured Air Compressor

    Description:
    • Air compressors provide air supply to different sources where needed

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Consider an Upgrade

    Genuine Cat® parts are constructed of top-quality materials, built to original specifications and rigorously tested, ensuring better reliability, durability and life.
    Brand: Cat
    UNITS:
    • US
    • Metric
    • Height (in): 6.6
    • Height (mm): 167.6
    • Length (in): 15.7
    • Length (mm): 398.8
    • Width (mm): 370.8
    We currently do not have any equipment model information for this part.