10R-9838: PUMP GP F
+ / - Hover over image to Zoom
Other Views

    10R-9838: PUMP GP F

    Part Number: 10R-9838
    Brand: Cat
    Retrieving Price.....

    Remanufactured Fuel Transfer Pump

    Description:

    • Fuel transfer pumps move fuel from the tank to the engine

    Attributes:

    • Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs—while reducing the impact on the environment.

    Consider an Upgrade

    Genuine Cat® parts are constructed of top-quality materials, built to original specifications and rigorously tested, ensuring better reliability, durability and life.
    Brand: Cat
    Fuel Transfer Pump
    UNITS:
    • US
    • Metric
    • Height (mm): 101.6
    • Length (mm): 203.2
    • Width (mm): 185.42
    exc
    5230, 5230B, 5130, 5130B

    meng
    3512C, 3512E, 3516C, 3512, 3512B, 3508B, 3516B, 3508, TH48-E80 3508C, 3516, TH48-E70 CX48-P2300

    petr
    3512C, 3512E, 3516C, 3512, 3512B, 3508B, 3516B, 3508, TH48-E80 3508C, 3516, TH48-E70 CX48-P2300

    ttt
    D11R, D11N

    ieng
    3508, 3512B, 3512E, 3512C, SPS343 3512, 3516, 3508C, 3516B, 3508B, 3516C, SPF343C SPT343 SPF343

    wtt
    854G

    emp
    MD6540C

    oht
    789C, 793C, 785C, 777D, 776D, 785D, 785, 784C, 793D, 777B, 776C, 797, 793B, 785G, 777C, 785B, 789B, 797B, 777

    epg
    3512B, 3512C, 3516C, 3508B, 3516B, 3516, 3508, 3512

    wtl
    994F, 992G, 994, 994D