10R-9990: PUMP GP HYD
+ / - Hover over image to Zoom
Other Views

    10R-9990: PUMP GP HYD

    Part Number: 10R-9990
    Brand: Cat
    Retrieving Price.....

    Cat® Reman Axial Piston Pump Variable Displacement

    Description:
    Hydraulic pumps generate fluid flow within hydraulic systems.

    Attributes:
    Hydraulic pumps are designed precisely to work in a hydraulic system to meet the prime product requirements for machine performance, reliability, durability, operating costs and productivity. Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs — while reducing the impact on the environment.

    Recommended Application:
    Hydraulic pumps are designed for specific machine requirements.

    CONSIDER AN UPGRADE

    Cat® Genuine and Cat® Reman parts are designed and built to Caterpillar proprietary specifications, providing optimal performance and durability in the toughest applications.
    Brand: Cat
    UNITS:
    • US
    • Metric
    • Height (in): 20.8
    • Height (mm): 528.3
    • Length (in): 27
    • Length (mm): 685.8
    • Width (mm): 584.2
    We currently do not have any equipment model information for this part.