110-2320: GOVERNOR GP
+ / - Hover over image to Zoom
Other Views

    110-2320: GOVERNOR GP

    Part Number: 110-2320
    Brand: Cat
    Retrieving Price.....

    Governor

    Description:

    • Governors control the supply of fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 8.5
    • Height (mm): 215.9
    • Length (in): 12.1
    • Length (mm): 307.34
    • Width (mm): 307.34
    engine - industrial
    3116