110-2976: LINK AS-TRK
+ / - Hover over image to Zoom
Other Views

    110-2976: LINK AS-TRK

    Part Number: 110-2976
    Brand: Cat
    Retrieving Price.....

    Heavy Duty Link Assembly

    Description:

    • Link assemblies, driven by the sprocket and final drive, provide support for the machine weight, a rail for the machine to run on, and a place for the shoes to attach.


    Attributes:

    • Heavy Duty Track is the choice for your most demanding applications. Even in the toughest conditions, wet bushing turns are guaranteed, pin and bushing retention leads the industry, and increased link weight resists cracking. Components are built with high grade steel and hardened for exceptional strength and wear life and work and wear as a system for maximum uptime and productivity.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 3/4
    • Number of Track Sections: 40
    • Track Pitch (in): 7.5
    ttt
    D6K2, D6N XL D6N LGP D6M D5R2 D5R LGP D6N, D6K XL D5R XL D6K2 LGP D6K2 XL D6K LGP

    pipe
    PL61