110-3779: BLOCK AS-CYL
+ / - Hover over image to Zoom
Other Views

    110-3779: BLOCK AS-CYL

    Part Number: 110-3779
    Brand: Cat
    Retrieving Price.....

    Cylinder Block

    Description:

    • Cylinder blocks serve as the main body of engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    Reman Long Block
    UNITS:
    • US
    • Metric
    • Height (in): 33.75
    • Height (mm): 857.25
    • Length (in): 41
    • Length (mm): 1,041.40
    • Width (mm): 711.2
    cold planer
    PM-565, PM-565B, PR-450, PR-450C

    track-type tractor
    D9R, 58L D9N, 58 8U 8 8S D8L, 9SU 59N 9U 9 59L 8A

    wheel tractor-scraper
    637E, 631E, 637G, 631G, 657E, 631D, 633E II 637D, 633D

    pipelayer
    589

    engine - generator set
    3408B, 3408C, 3408, CG137-08

    wheel-type loader
    988F II 988B, 988F

    wheel dozer
    834B, 834S 834U

    engine - industrial
    3408, 3408E, G3408C, SG137-08 G3408, G3408B, CG137-08 3408C, 3408B

    engine - truck
    3408B, 3408C, 3408, CG137-08

    off-highway truck
    771C, 769D, 768C, 769C, 771D

    earthmoving compactor
    836