110-5800: LINER
+ / - Hover over image to Zoom
Other Views

    110-5800: LINER

    Part Number: 110-5800
    Brand: Cat
    Retrieving Price.....

    Cylinder Block Liner

    Description:

    • Liners are important components of cylinder blocks, which serve as the main body of engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (in): 11.3
    • Length (in): 6
    com
    816F, 816B, 815B, 815F

    whex
    W330B

    emac
    3306

    teng
    3306C

    ttl
    973, 973C

    pipe
    572R

    wtl
    966F II 966G, 972G, 966D, 966E, 966F, 970F

    chal
    65B, 65, 65C, 65D

    exc
    330 L 330, 330B L 235B, 330B LN 235C, 330B, 330 FM L 235D

    adt
    D300B, D35C, D250E II D30D, D350D, D25D, D300D, D350C, D25C, D250E, D30C

    meng
    3304B, 3304, 3306, 3306B

    ttt
    D6R, D7H, D7G, D6H XL D6H II D6H, D7R, D6H XR D6D

    ieng
    3306, G3304

    wts
    615C, 615C II 627F, 627E, 637D, 637E, 615, 611, 627B, 627G

    wtt
    814B, 814F

    mg
    140G, 143H, 12G, 140H NA 12H, 14G, 160H, 140H, 12H NA 140H ES 12H ES 160H NA