110-6243: Governor Cam Assembly
+ / - Hover over image to Zoom
Other Views

    110-6243: Governor Cam Assembly

    Part Number: 110-6243
    Brand: Cat
    Retrieving Price.....

    Governor Cam

    Description:

    • Cams are important components of governors, which control the supply of fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 2.1
    • Height (mm): 53.34
    • Length (in): 4.2
    • Length (mm): 106.68
    • Width (mm): 66.04
    wheel-type loader
    960F, 950F II 950F

    track-type loader
    963B

    engine - industrial
    3116

    engine - truck
    3116