110-7056: GEAR PLANET
+ / - Hover over image to Zoom
Other Views

    110-7056: GEAR PLANET

    Part Number: 110-7056
    Brand: Cat
    Retrieving Price.....

    Planet Gear

    Gear for use in planetary gear sets of final drives. The quantity will vary by component.

    Cat® final drive gears are engineered to maximize system performance and balanced system life. Cat final drive gears have the metallurgy, heat treatment, tooth profile and surface finishing that maximize the life of the mating gears and ensure that the final drives are maintaining optimal performance.

    Recommended Application:
    All Applications

    Looking for a Classic Part Option?

    Consider a Cat® Classic part - a low-cost repair alternative that minimizes the risk associated with aftermarket parts
    Brand: Cat
    Classic Final Drive Gear
    • US
    • Metric
    • Diameter (mm): 127
    • Width (mm): 56
    track excavators
    325BL, 325B, 320BS, 325BLN, 322BL, 325L, 325, 322L