110-8897: PUMP GP
+ / - Hover over image to Zoom
Other Views

    110-8897: PUMP GP

    Part Number: 110-8897
    Brand: Cat
    Retrieving Price.....

    Fuel Injection Pump

    Description:

    • Fuel injection pumps drive fuel into the cylinders of engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    UNITS:
    • US
    • Metric
    • Height (in): 9.28
    • Height (mm): 235.71
    • Length (in): 23.58
    • Length (mm): 598.93
    • Width (mm): 368.81
    engine - generator set
    3406B

    road reclaimer
    RM-250C, SS-250B, RR-250B

    engine - industrial
    3406C