111-0630: GOVERNOR GP
+ / - Hover over image to Zoom
Other Views

    111-0630: GOVERNOR GP

    Part Number: 111-0630
    Brand: Cat
    Retrieving Price.....

    Governor

    Description:

    • Governors control the supply of fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    UNITS:
    • US
    • Metric
    • Height (in): 8.2
    • Height (mm): 208.28
    • Length (in): 14
    • Length (mm): 355.6
    • Width (mm): 208.28
    engine - industrial
    G3408, G3412