111-1730: IDLER GP
+ / - Hover over image to Zoom
Other Views

    111-1730: IDLER GP

    Part Number: 111-1730
    Brand: Cat
    Retrieving Price.....

    Idler (Large Diameter, Symmetric)

    Description:

    • Idlers guide the track in and out of the track rollers. They intermittently support the machine's weight and provide a way to control track slack and tension.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 1 1/8
    • Diameter (in): 2.7
    • Flange Diameter (in): 29.06
    • Height (in): 2.7
    • Length (in): 2.677
    • Shaft Diameter (in): 3
    • Shoe Type: Triple Grouser, Offset, Right Hand
    • Tread Diameter (in): 27.48
    track-type tractor
    D8T, D8R D8R II