111-1744: SHOE TRACK
+ / - Hover over image to Zoom
Other Views

    111-1744: SHOE TRACK

    Part Number: 111-1744
    Brand: Cat
    Retrieving Price.....

    Track Shoe (Double Grouser)


    • Track shoes provide flotation and traction for the machine and protection for the link assembly.


    • Double grouser track shoes have less penetration and traction than single grouser shoes, but better turning ability. Double grouser shoes are standard on track-type loaders and excavators because less turning resistance and greater maneuverability are needed.

    • US
    • Metric
    • Bolt Size (mm): 1 1/16
    • Shoe Type: Double Grouser
    • Shoe Width (mm): 610
    • Track Pitch (mm): 260.4
    We currently do not have any equipment model information for this part.