• \
  • Home
  • 111-4125: Fuel Line Assembly
111-4125: Fuel Line Assembly
+ / - Hover over image to Zoom
Other Views

    111-4125: Fuel Line Assembly

    Part Number: 111-4125
    Brand: Cat
    Retrieving Price.....

    Fuel Injection Line

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:

    • Fuel injection lines deliver fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (mm): 55.88
    • Length (mm): 614.68
    • Width (mm): 81.28
    meng
    3412, 3412C

    ieng
    3412, SPT342 SPS342 3412C, SCT673

    epg2
    SR500

    epg
    3412C