111-6841: Pump Gp
+ / - Hover over image to Zoom
Other Views

    111-6841: Pump Gp

    Part Number: 111-6841
    Brand: Cat
    Retrieving Price.....

    Gear Pump

    Description:
    Hydraulic pumps generate fluid flow within hydraulic systems.

    Attributes:
    Hydraulic pumps are designed precisely to work in a hydraulic system to meet the prime product requirements for machine performance, reliability, durability, operating costs and productivity.

    Recommended Application:
    Hydraulic pumps are designed for specific machine requirements.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    Cat® Reman Gear Pump
    UNITS:
    • US
    • Metric
    • Height (in): 11.5
    • Height (mm): 292.1
    • Length (in): 15.5
    • Length (mm): 393.7
    • Width (mm): 325.1
    off-highway truck
    69D, 775G, 773D, 775G OEM 773G, 773E, 773G OEM