111-9363: PUMP GP
+ / - Hover over image to Zoom
Other Views

    111-9363: PUMP GP

    Part Number: 111-9363
    Brand: Cat
    Retrieving Price.....

    Fuel Injection Pump

    Description:

    • Fuel injection pumps drive fuel into the cylinders of engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    UNITS:
    • US
    • Metric
    • Height (in): 14.2
    • Height (mm): 360.68
    • Length (in): 24
    • Length (mm): 609.6
    • Width (mm): 360.68
    wheel tractor-scraper
    627E, 621B, 623E, 621E, 621F, 623F, 627F, 627B, 623B

    pipelayer
    587R

    motor grader
    16H NA 16G

    wheel dozer
    814B

    engine - industrial
    3406C

    articulated dump truck
    D40D, D400, D400E, D35HP D400D, D350E