111-9958: Press-In Wiper Seal
+ / - Hover over image to Zoom
Other Views

    111-9958: Press-In Wiper Seal

    Part Number: 111-9958
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type A - Single Lip Wiper

    Prevents external contaminants from entering the system. Single-lip (the lip is the projecting rim or edge of the seal) wipers clean the rod as it retracts. Double-lip wipers clean the rod as it retracts and seals oil, eliminating weeping (cosmetic leakage). The double-lip wipers are secured in place with a bearing amount. These urethane wipers are metal-encased for added strength. They are often referred to as canned wipers (metal-encased) or J wipers (the metal often forms a J shape when viewed in the cross-section).

    UNITS:
    • US
    • Metric
    • Inside Diameter (in): 5.12
    • Inside Diameter (mm): 130.00
    • Material: URE
    • Outside Diameter - B (in): 0.37
    • Outside Diameter - B (mm): 9.35
    • Seal Shape: Type A - Single Lip Wiper
    • Width - A (+/- 0.02inch) (in): 5.75
    • Width - A (+/- 0.508 mm) (mm): 146.02
    work tool
    S30, S50, S80, S25, S40, S130

    excavator
    350-A 350-A L