112-2489: Sidebar Protector
+ / - Hover over image to Zoom
Other Views

    112-2489: Sidebar Protector

    Part Number: 112-2489
    Brand: Cat
    Retrieving Price.....

    Sidebar Protector Side-Pin

    Offering unparalleled manufacturing precision, Cat® wheel loader sidebar protector provide a strong, wear-resistant surface to help protect bucket sides. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

    Cat® Sidebar Protectors are Side-Pin, replaceable wear surfaces to protect bucket’s structural integrity and enhance penetration with sidebars and shear blocks. Shear block protects the pin from extreme loads and breakage, helping ensure sidebar protector retention and increase your uptime. Sidebar protectors protect the bucket edge and cut your maintenance costs.

    Manufactured from steel with properties that maintain hardness for long wear life, our durable Sidecutters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

    • Replaceable, side-pin to improve bucket performance while protecting sidebar

    • Certain wheel loader and excavator buckets
    • Suitable for most soil conditions in average digging conditions

    • US
    • Metric
    • Height (mm): 171
    • Length (mm): 436
    • Machine: Excavator
    • Width (mm): 70
    track excavators
    325DL, 320DL, 324DL, 320DLRR, 329DL, 320CL, 320C, 325CL, 320CLRR, 329EL, 336D, 320CU, 336DL, 329D, 336EL, 320DRR, 330CL, 323D2L, 320D, 330C, 320CLU, 325D, 330DL, 323DL, 324D, 322CL, 325C, 322C, 330D, 320BL, 321BLCR, 320B, 320BLU