112-2866: Cat® TDTO 10W (200 L)
+ / - Hover over image to Zoom
Other Views

    112-2866: Cat® TDTO 10W (200 L)

    Part Number: 112-2866
    Brand: Cat
    Retrieving Price.....

    Cat TDTO 10W (200 L)

    Cat® Transmission and drive train oil has a system-matched formula that provides longer clutch disc life and optimum wear life for gears, bearings and friction disc material.

    Cat TDTO™ is required to pass five additional Caterpillar tests beyond the minimum industry standards.

    Recommended Application:
    Power shift transmissions, most final drives and wet brake compartments.

    • US
    • Metric
    • Classifications Met: TO-4, TO-4M, Allison C-4
    • SAE: 10W
    • Volume Spec (mm): 200
    • Volume Unit (mm): Liter
    We currently do not have any equipment model information for this part.