112-8120: GEAR
+ / - Hover over image to Zoom
Other Views

    112-8120: GEAR

    Part Number: 112-8120
    Brand: Cat
    Retrieving Price.....

    Cat® Spur Gear

    Description:
    A spur gear is the most common type of gear and consists of a cylinder or disk with teeth projected straight outward. A spur gear also generally looks the same from either side, since the teeth are straight from one side to the other.


    Attributes:
    Cat gears are machined from carefully selected materials to exacting specifications that match the loads encountered in Cat machines. They are manufactured using special, and in some cases proprietary, heat treat processes — including case carburizing, nitriding, and induction hardening. Cat gears have the industry's highest power density, or the amount of power a gear can transmit relative to its size and are designed with reusability in mind. Consequently, they are more durable and keep your overall machine operating costs down.


    Recommended Application:
    Cat gears are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    underground mining loaders
    R1700G

    wheel dozer
    824K, 824G II

    wheel-type loader
    980H, 980G, 980G II

    wheel loaders
    980H, 980GII

    wheel dozers
    824G, 824H, 824K, 824GII

    compactors
    826G, 825K, 825H, 826K, 825GII, 826GII

    earthmoving compactor
    825G II 826G II 826H, 825K