112-9736: CM SEAL
+ / - Hover over image to Zoom
Other Views

    112-9736: CM SEAL

    Part Number: 112-9736
    Brand: Cat
    Retrieving Price.....

    Seal

    Description:
    Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.

    They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.

    Attributes:
    Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.

    Protect your investment with Genuine Cat Seals.

    Applications:
    Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.

    UNITS:
    • US
    • Metric
    • Design Type: Channel with Top Bulb
    • Material: Rubber
    • Overall Height (in): 17.52
    wheel tractor scrapers
    621H, 621HOEM

    ttt
    D9T, D8T, D6R II D10T, D9R

    wts
    621H, 621K, 627K, 627H, 623H, 627K LRC 623K LRC 621K OEM 623K

    mg
    120M, 16M, 160M, 160K, 12M, 14L 140M, 14M-3 24M, 12K, 14M

    wheel loaders
    950H

    it
    IT14G, IT62H, IT14G2, IT28G

    track type tractors
    D8T

    motor graders
    160MAWD, 140MAWD, 12M, 160M, 140M, 120K, 14LAWD, 140K, 14M3

    wtl
    928HZ, 962H, 914G, 928G, 966H, 924G, 924GZ, 972H, 924H, 980H, 924HZ, 950H, 930G, 930H, 914G2