113-2907: IDLER G
+ / - Hover over image to Zoom
Other Views

    113-2907: IDLER G

    Part Number: 113-2907
    Brand: Cat
    Retrieving Price.....

    Idler (Symmetric, Front)

    Description:

    • Idlers guide the track in and out of the track rollers. They intermittently support the machine's weight and provide a way to control track slack and tension.

    UNITS:
    • US
    • Metric
    • Diameter (in): 2.6
    • Diameter (mm): 64.9
    • Flange Diameter (in): 21.46
    • Flange Diameter (mm): 545
    • Height (in): 2.6
    • Height (mm): 64.9
    • Length (in): 2.555
    • Length (mm): 64.9
    • Shaft Diameter (in): 3
    • Shaft Diameter (mm): 64.9
    • Tread Diameter (in): 19.96
    • Tread Diameter (mm): 507
    • Undercarriage Width (mm): 64.9
    oem solutions
    OEMS

    excavator
    320C, 320B, 320-A L 318C, 320 L 319C 320B LL 320B L 315B L 315C, 320N, 320B LU 315-A 320B FM LL 311B, 320B U 317-A N 321B, 321C 315B FM L