113-9604: Two Strap Adapter Center
+ / - Hover over image to Zoom
Other Views

    113-9604: Two Strap Adapter Center

    Part Number: 113-9604
    Brand: Cat
    Retrieving Price.....

    J600 Two Strap Adapter Center

    Offering unparalleled manufacturing precision, Cat® J Series adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

    Cat® Two-Strap Adapters feature a lower profile than the flush-mount adapter, allowing for more penetration and higher productivity.

    Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

    Attributes:
    • J600Center Adapter to fit a 80 mm base edge with a 22.5 degree bevel angle

    Applications:
    • Excavator Bucket

    UNITS:
    • US
    • Metric
    • Abrasion Resistant Material: Standard Option
    • Adapter Size: J600
    • Attachment: Weld-On
    • Machine: Excavator
    • Position: Center
    track excavators
    385CL, 365BLU, 385BL, 375, 365BL, 385B, 385C, 365CL, 330CL, 375L

    large mining products
    5110BL, 5110BME