113-9608: Pin
+ / - Hover over image to Zoom
Other Views

    113-9608: Pin

    Part Number: 113-9608
    Brand: Cat
    Retrieving Price.....

    J600 Heavy Duty Pin

    Description:
    The J600 heavy duty pin is chamfered on both ends and is grooved. Recommended for J400 retention systems, this pin can be installed from either side of the tip.

    Applications:
    • Fits J600 Heavy Duty tips and Adapters

    UNITS:
    • US
    • Metric
    • Diameter (mm): 30
    • Length (mm): 192
    wheel loaders
    988K, 992G, 988H, 990, 980G, 990H, 988KLRC

    track excavators
    385BL, 385B, 365B, 385C, 345CL, 375L, 365BL, 374DL, 345CLVG, 345BII, 385CL, 5080, 365BLU, 365CL, 350L, 375, 345BIIL, 365BIIL, 390D

    large mining products
    5110BL, 5110BME, 5230