114-0465: Two Strap Adapter Right Hand
+ / - Hover over image to Zoom
Other Views

    114-0465: Two Strap Adapter Right Hand

    Part Number: 114-0465
    Brand: Cat
    Retrieving Price.....

    J460 Two Strap Adapter Right Hand

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Offering unparalleled manufacturing precision, Cat® J Series adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

    Cat® Two-Strap Adapters feature a lower profile than the flush-mount adapter, allowing for more penetration and higher productivity.

    Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

    Attributes:
    • J460 Right-hand Adapter for use with a 50 mm base edge with a 22.5 degree bevel angle


    Applications:
    • Wheel Loader Buckets

    UNITS:
    • US
    • Metric
    • Abrasion Resistant Material: A.R.M. Option
    • Adapter Size: J460
    • Attachment: Weld-On
    • Machine: Loader
    • Position: Right Hand
    exc
    345B II

    wheel loaders
    986H

    wktl


    wtl
    986K, 988F, 980G, 980G II 988F II 988G, 988B