114-0468: Pin
+ / - Hover over image to Zoom
Other Views

    114-0468: Pin

    Part Number: 114-0468
    Brand: Cat
    Retrieving Price.....

    J450, J460 Heavy Duty Pin

    The J450, J460 heavy duty pin is chamfered on both ends and is grooved. Recommended for J450 and J460 retention systems, this pin can be installed from either side of the tip.

    Applications:
    • Fits J450 and J460 heavy duty retainer assemblies

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

    Looking for a Classic Part Option?

    Consider a Cat® Classic part - a low-cost repair alternative that minimizes the risk associated with aftermarket parts
    Brand: Cat
    UNITS:
    • US
    • Metric
    • Diameter (in): 0.94
    • Length (in): 5.24
    wheeled excavator
    M318, M315, M312, M320

    track-type loader
    973, 973C, 973D

    wheel-type loader
    980F II 980G II 980G, 992G, 986K, 980C, 988F II 980K, 972H, 988B

    work tool


    wheel loaders
    986H, 972K, 980K, 988G, 986K, 988H, 980H, 972H, 988F, 980F, 980GII, 980FII

    excavator
    336D2, 345B L 330D L 326D2, 329D, 336 325B L 345B II 330D2 L 336F L XE 336E H 329D2 L 330B LN 336D2 GC 324D, 326F LN 322C, 336D L 345D L 330C L 349D, 349E L 323D2 L 349F, 330D, 329D L 326F, 325C, 336D2 XE 349F L 329E L 336F L 336E L 329E, 326F L 329D2, 349D L 336D2 LXE 330B L 322B L 325D, 336D2 L 345C, 349E, 329F L 345D, 326D2 L 323D L 336F XE 336D, 330C LN 336D2 L XE 324E, 312E L 330 L 336E, 324D L 330C, 330D2 340D2 L 325B LN 350 L 385B, 350, 330F, 325D L 330F L 345B, 336F, 340D L 326D L 324E L 336E LH 322B LN

    wheel excavators
    M320MH

    track excavators
    330C, 325C, 330, 336D2, 345BII, 312E, 345BIIL, 336F, 326FLN, 323DL, 336D2L, 324EL, 336D2GC, 326D2L, 349EL, 330BLN, 324DL, 350L, 325BL, 345DL, 330B, 235C, 325L, 330L, 325, 336FL, 336EL, 330D2L, 336DL, 385BL, 340D2L, 322BLN, 329EL, 336ELH, 322CLN, 330BL, 330CL, 349FL, 330LN, 345BL