114-0644: Press-In Wiper Seal
+ / - Hover over image to Zoom
Other Views

    114-0644: Press-In Wiper Seal

    Part Number: 114-0644
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type A - Single Lip Wiper

    Prevents external contaminants from entering the system. Single-lip (the lip is the projecting rim or edge of the seal) wipers clean the rod as it retracts. Double-lip wipers clean the rod as it retracts and seals oil, eliminating weeping (cosmetic leakage). The double-lip wipers are secured in place with a bearing amount. These urethane wipers are metal-encased for added strength. They are often referred to as canned wipers (metal-encased) or J wipers (the metal often forms a J shape when viewed in the cross-section).

    UNITS:
    • US
    • Metric
    • Inside Diameter (in): 3.35
    • Material: URE
    • Outside Diameter - B (in): 0.33
    • Seal Shape: Type A - Single Lip Wiper
    • Width - A (+/- 0.02inch) (in): 3.90
    exc
    315, 312C, 315D L 317, 330, 315C, 312D, 318B, 318B N 350 L 315B L 317B L 317B LN 312D L 312C L 317 N 330 L

    whex
    M318, M320