114-0647: Press-In Wiper Seal
+ / - Hover over image to Zoom
Other Views

    114-0647: Press-In Wiper Seal

    Part Number: 114-0647
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type A - Single Lip Wiper

    Prevents external contaminants from entering the system. Single-lip (the lip is the projecting rim or edge of the seal) wipers clean the rod as it retracts. Double-lip wipers clean the rod as it retracts and seals oil, eliminating weeping (cosmetic leakage). The double-lip wipers are secured in place with a bearing amount. These urethane wipers are metal-encased for added strength. They are often referred to as canned wipers (metal-encased) or J wipers (the metal often forms a J shape when viewed in the cross-section).

    UNITS:
    • US
    • Metric
    • Inside Diameter (in): 4.13
    • Material: URE
    • Outside Diameter - B (in): 0.37
    • Seal Shape: Type A - Single Lip Wiper
    • Width - A (+/- 0.02inch) (in): 4.76
    excavator
    330 L 325-A 330-A LN 325 L 320-A L 322C, 325-A L 322-A LN 325-A FM L 325B L 325 LN 330-A 330-A L 322-A L 322 LN 322C FM 325C, 322-A N 322 L 325-A LN 320 L