114-0713: RING
+ / - Hover over image to Zoom
Other Views

    114-0713: RING

    Part Number: 114-0713
    Brand: Cat
    Retrieving Price.....

    Ring

    Description:
    Backup Rings prevent seal extrusion in high pressure applications, and may be used to protect the life of overall sealing system from pressure surges.

    Attributes:
    Cat® Backup Rings are designed in conjunction with the elastomeric seal and mating components, and contribute significantly to the life and performance of the sealing system in high pressure applications.

    Backup ring dimensions are consistently held to tight tolerances to ensure they properly bridge the seal groove and the mating surface. Materials are selected for their pressure and abrasion resistance.

    Backup rings may be solid or split. Split rings are used for ease of assembly.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    Backup rings are used in high pressure static and dynamic sealing applications, such as hydraulic pumps, valves and engine systems.

    UNITS:
    • US
    • Metric
    • Cross Section Height (mm): 4
    • Cross Section Width (mm): 7.9
    • Inside Diameter (mm): 142
    • Material: PTFE - Polytetrafluoroethylene
    • Material Description: PTFE provides superior performance in Air, Engine Oil, Diesel Fuel and Coolant applications, but is sensitive to installation damage and debris. It works well at very high temperatures.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    exc
    330D2 L 320E L 320D2, 322C FM 329D2 L 320D2 L 320C FM 325D L 330F, 323F L 328D LCR 329D, 322B L 320D L 320, 320C, 329D L 320E, 320D, 330D2 335F LCR 320D2 GC 324D FM 325D, 325C, 329D2, 323F 320B FM LL 320E LN 329E L 538 320D LN 325C L 329F L 323D2 L 320B LL 325D FM 329E LN 324D FM LL 329E, 330F LN 330F L 335F

    fp
    558 322C