114-0750: Metal Bearing Head Wear Ring
+ / - Hover over image to Zoom
Other Views

    114-0750: Metal Bearing Head Wear Ring

    Part Number: 114-0750
    Brand: Cat
    Retrieving Price.....

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Groove Width - A (in): 1.59
    • Groove Width - A (mm): 40.30
    • Grove Outside Diameter - B (in): 3.15
    • Grove Outside Diameter - B (mm): 80.00
    • Rod Diameter (in): 2.95
    • Rod Diameter (mm): 75.00
    mini hydraulic excavator
    307-A 307B, 308D 307C, 308C 307D

    wheeled excavator
    M315, M313D, M315D2, M313C, M314F

    excavator
    311D LRR 312D L 312-A 314E CR 314D LCR 312D, 312C L 314C 312C, 307, 311B, 312B, 314E LCR 312E, 313D, 312E L 311-A 313D2, 312B L