114-0754: Metal Bearing Head Wear Ring
+ / - Hover over image to Zoom
Other Views

    114-0754: Metal Bearing Head Wear Ring

    Part Number: 114-0754
    Brand: Cat
    Retrieving Price.....

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Groove Width - A (in): 1.59
    • Groove Width - A (mm): 40.30
    • Grove Outside Diameter - B (in): 2.76
    • Grove Outside Diameter - B (mm): 70.00
    • Rod Diameter (in): 2.56
    • Rod Diameter (mm): 65.00
    mini hydraulic excavator
    307B, 308D

    wheeled excavator
    M312, M317D2, M315D2, M314F, M313C, M313D

    excavator
    320C, 313B 311B, 320D, 329D L 312C, 329D, 325D L 312B L 330C, 311C 322C, 312B, 322C FM 314C M317F, 320B L 324D L 312C L M315F, 323D L 325B L 325D, 330B L