• \
  • Home
  • 114-0761: Metal Bearing Head Wear Ring
114-0761: Metal Bearing Head Wear Ring
+ / - Hover over image to Zoom
Other Views

    114-0761: Metal Bearing Head Wear Ring

    Part Number: 114-0761
    Brand: Cat
    Retrieving Price.....

    UNITS:
    • US
    • Metric
    • Groove Width - A (in): 2.37
    • Grove Outside Diameter - B (in): 4.53
    • Rod Diameter (in): 4.33
    exc
    349F L 345B L 352F XE VG 345D L VG 349E L 350, 345D L 349F LXE 345C, 349E L VG 330B L 340F L UHD 568 FM 349D2, 349D L 322C FM 345B II 352F, 325B L 330D FM 330C FM 352F-VG 568 FM LL 350 L 349D2 L 349E, 345B, 330B LN 324D FM 349D, 345C L 345B II MH 324D FM LL 349F, 322B L 345D

    com
    836H, 836G

    forestry excavators
    322CFMLGP

    whex
    M330D M325B W345B II W330B

    wtt
    834K, 834H

    fp
    322C, TK1051

    wheel dozers
    834G

    wheel excavators
    M325BMH, W345BIIMH

    track excavators
    345C, 345DL, 349EL, 330BL, 345BL, 349FL, 330L, 330LN