114-1359: HOUSING-SPRO
+ / - Hover over image to Zoom
Other Views

    114-1359: HOUSING-SPRO

    Part Number: 114-1359
    Brand: Cat
    Retrieving Price.....

    Sprocket (Hub)

    Description:

    • Sprockets transfer the engine power to the link assemblies and engage the link assembly to create motion.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 18
    • Bolt Size (mm): 18
    • Height (mm): 160
    • Length (mm): 515.6
    • Undercarriage Width (mm): 515.6
    oem solutions
    OEMS

    excavator
    325B L 322 L 320B S 320B L 325-A L 325B, 320B N 325B LN 320B