• \
  • Home
  • 114-3364: Sealing Washer
114-3364: Sealing Washer
+ / - Hover over image to Zoom
Other Views

    114-3364: Sealing Washer

    Part Number: 114-3364
    Brand: Cat
    Retrieving Price.....

    Sealing Washer

    Description:
    Sealing washers are used to prevent leaks through bolt holes in low pressure applications.

    Attributes:
    Cat® Sealing Washers are steel washers with a bonded rubber center.

    The rubber material is selected based on the temperature and fluid compatibility needs of the application.

    Protect your investment with Genuine Cat Seals. If it doesn't say Cat, it's just a seal.

    Applications:
    Sealing washers are used in bolted joints requiring leak protection.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Fastener size (in): 6/32"
    • Inside Diameter (in): 0.14
    • Material: NBR - Nitrile / Steel
    • Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
    • Notes: Dimensions and Material Descriptions provided for reference only.
    • Outside Diameter (in): 0.39
    • Primary Sealing Material: Rubber
    • Steel Thickness (in): 0.04
    marine products
    3408C, 3306B, 3412C, 3412, 3208, 3406B, 3408B, 3408, 3306

    wheel tractor-scraper
    627E, 621E, 615C, 613C, 623F, 637E, 615, 657E, 621F, 627B, 615C II 623E, 631E, 611, 613C II 637G, 627F, 627G

    engine - generator set
    3306B, 3406B, 3408B, 3408C, CG137-12, 3412

    mini hydraulic excavator
    301.6C, 301.8C

    track type tractors
    D5E, D9R, D8N, D6R, D10N, D7R, D7RLGP, D6RXL, D8NNSUC, D6RLGP, D6RXR, D6RXW, D6HIIXR, D4HIIIXL, D6HIIXL, D6ESR2000, D9RLRC, D8RLRC, D6G, D6DSR, D5HIIXL, D4HIILGP, D6GSR, D6DLGP

    track excavators
    235C, 330, 330B, 235B, 330BL, 330L, 350L

    articulated trucks
    D250EII

    off-highway truck
    773B, 775B

    underground mining loaders
    R1300G

    cold planer
    PM-565

    track-type tractor
    D4E SR D6R, D7H, D6H XR D7R, D6H, D9R, D6H XL D8N, D5H, D4H, D6E SR D6G SR D6D SR D5H XL D8R D6G, D4H III D6D, D6E D4H XL

    petroleum products
    3512E

    track-type loader
    973, 973C

    track-type skidder
    527 517

    wheel tractor scrapers
    651E, 623F, 621F, 615C, 627F, 627E, 623E, 627EPP

    motor grader
    12G, 16H NA 12H NA 160H ES 14H NA 120G, 140H NA 130G, 160H NA 163H NA 14G, 140H ES 16G, 12H ES

    wheel-type loader
    966E, 950E, 980F II 966F II 972G, 970F, 950B, 950B/950E 966F, 966D, 980C

    engine - industrial
    G3606, G3608, 3306B, CG137-08 G3606B 3306, HT400 G3616, CG137-12, 3406B, G3612, 3408C, 3406C, 3304, SG137-08 3208, G3306B

    compactors
    816F, 815F

    motor graders
    143H, 120G, 160H, 12H, 12G, 140G, 14G, 140H, 140HNA, 160HNA, 163H, 16H, 14H, 12HNA

    articulated dump truck
    D300E II D250E, D300E, D250E II

    engine - truck
    3306C, 3406C, 3406B, 3306B, 3208, 3406E, 3306

    challenger
    65D, 65C

    pipelayers
    578

    skidders
    527GR, 518C, 545, 517CA, 530B, 528B, 517GR

    wheeled excavator
    W330B

    road reclaimer
    RM-350, SS-250, SM-350, RR-250

    wheel loaders
    980G, 966G, 950B, 970F, 972G, 980F, 966F, 966FII, 980FII, 950F

    excavator
    350, 235D, 330 L 330B LN 330B L 350 L

    wheel dozers
    814F

    wheel excavators
    W330BMH

    earthmoving compactor
    826C