114-4416: Core A - Rad
+ / - Hover over image to Zoom
Other Views

    114-4416: Core A - Rad

    Part Number: 114-4416
    Brand: Cat
    Retrieving Price.....

    Radiator Core

    Description:

    • Cores are important components of radiators, which draw out excess heat to cool engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 5.4
    • Height (mm): 137.16
    • Length (in): 79
    • Length (mm): 2,006.60
    • Width (mm): 226.06
    wheel-type loader
    990 II 992G

    wheel dozer
    844, 854G

    wheel loaders
    990