114-6413: SEGMENT
+ / - Hover over image to Zoom
Other Views

    114-6413: SEGMENT

    Part Number: 114-6413
    Brand: Cat
    Retrieving Price.....

    Sprocket (Segment)

    Description:

    • Sprockets transfer the engine power to the link assemblies and engage the link assembly to create motion.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 20.8
    • Bolt Size (mm): 20.8
    • Number of Sprocket Bolts: 5
    • Number of Sprocket Segments: 5
    • Number of Sprocket Teeth: 5
    track-type tractor
    7 7U D8N, D7R, 8U 8A 8SU 7SU 8 57H D7H, 7S 7A

    pipelayer
    583R