115-0553: Manifold
+ / - Hover over image to Zoom
Other Views

    115-0553: Manifold

    Part Number: 115-0553
    Brand: Cat
    Retrieving Price.....

    Exhaust Manifold

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:

    • Exhaust manifolds collect exhaust gases from multiple cylinders into one pipe

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    UNITS:
    • US
    • Metric
    • Height (in): 6.3
    • Length (in): 14.05
    exc
    5130B, 5230B

    3500
    3516C, 3512C, 3516CHD

    petr
    TH48-E70 3512C, 3512E, TH48-E80 CX48-P2300

    ttt
    D11N, D11R

    ieng
    SPF343C 3516B, 3516C, 3512, 3512C

    wtt
    854G

    off highway trucks
    789B, 797B, 785G

    emp
    MD6540C

    wheel loaders
    994H

    oht
    777C, MT4400D AC 785C, 777D, 789D, 776D, 784C, 793D, 785, 785B, 789, 797, 793C, 789C, 777B, 777, 785D

    epg
    3516E, 3516C, 3512C

    wtl
    994K, 992G, 994D, 994F