115-0554: Manifold
+ / - Hover over image to Zoom
Other Views

    115-0554: Manifold

    Part Number: 115-0554
    Brand: Cat
    Retrieving Price.....

    Exhaust Manifold

    Description:

    • Exhaust manifolds collect exhaust gases from multiple cylinders into one pipe

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 7.3
    • Height (mm): 185.42
    • Length (in): 15.8
    • Length (mm): 401.32
    • Width (mm): 401.32
    3500
    SPF343C 3516B, 3512C, 3516C, 3512CHD

    track-type tractor
    D11N, D11R

    engine - generator set
    3516B, 3516C, XQC1200 3516E, PP3516 3512C, PM3516

    wheel-type loader
    992G, 994K, 994D, 994H

    wheel dozer
    854G

    petroleum products
    3512C, CX48-P2300 3512E, TH48-E80 TH48-E70

    off highway trucks
    777B, 777D, 777DLRC

    engine - industrial
    SPF343C 3516B, 3512C, 3516C, 3512CHD

    wheel loaders
    994F

    expanded mining products
    MD6540C

    off-highway truck
    777D, 777, MT4400D AC 797, 789B, 776D, 793C, 789C, 785C, 793D, 789D, 785, 789, 784C, 777C, 785B