115-0557: Manifold
+ / - Hover over image to Zoom
Other Views

    115-0557: Manifold

    Part Number: 115-0557
    Brand: Cat
    Retrieving Price.....

    Exhaust Manifold

    Description:

    • Exhaust manifolds collect exhaust gases from multiple cylinders into one pipe

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 5.6
    • Length (in): 11.2
    track-type tractor
    D11R, D11N

    engine - generator set
    3516C, 3516E

    wheel-type loader
    992G, 994H, 994D, 994K, 994F

    wheel dozer
    854G

    petroleum products
    3512E

    engine - industrial
    3516C, 3516B, 3512

    excavator
    5130B, 5230B

    off-highway truck
    777D, 789, MT4400D AC 793D, 785, 793C, 785C, 789D, 797, 789B, 776D, 777, 784C, 797B, 789C, 785B, 777B, 777C