115-1783: Spider A
+ / - Hover over image to Zoom
Other Views

    115-1783: Spider A

    Part Number: 115-1783
    Brand: Cat
    Retrieving Price.....

    Spider Fan

    Description:

    • Spider fans are important components of radiators, which draw out excess heat to cool engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 5.5
    • Length (in): 78.5
    3500
    3516, 3512B, 3512, 3508, 3508B

    marine products
    3512B, 3516B, 3508B

    engine - generator set
    3516, 3512B, 3512, 3508, 3508B

    petroleum products
    3512, 3508C, 3516B, 3512B, 3516, 3508B

    engine - industrial
    3508B, 3512B, 3508, 3516, 3512, G3516