115-2549: GOVERNOR GP
+ / - Hover over image to Zoom
Other Views

    115-2549: GOVERNOR GP

    Part Number: 115-2549
    Brand: Cat
    Retrieving Price.....

    Governor

    Description:

    • Governors control the supply of fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 9.36
    • Height (mm): 237.74
    • Length (in): 12.1
    • Length (mm): 307.34
    • Width (mm): 237.74
    wheel tractor-scraper
    613C II 613C