115-2556: GOVERNOR GP
+ / - Hover over image to Zoom
Other Views

    115-2556: GOVERNOR GP

    Part Number: 115-2556
    Brand: Cat
    Retrieving Price.....

    Governor

    Description:

    • Governors control the supply of fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    You can have it all with Cat Reman. Best-built Cat® parts with full warrant...
    UNITS:
    • US
    • Metric
    • Height (in): 8.5
    • Height (mm): 215.9
    • Length (in): 12.1
    • Length (mm): 307.34
    • Width (mm): 307.34
    integrated toolcarrier
    IT28F

    wheel-type loader
    928F