115-3328: SHOE TRACK
+ / - Hover over image to Zoom
Other Views

    115-3328: SHOE TRACK

    Part Number: 115-3328
    Brand: Cat
    Retrieving Price.....

    Track Shoe (Moderate Service, Single Grouser, Quad-Track)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly.


    Attributes:

    • Moderate service track shoes are the best shoes for low to medium impact and abrasive conditions. Moderate service track shoes provide the best penetration and traction, resist wear and bending and are available in various widths and modifications. Moderate service track shoes are rolled from modified medium carbon steel.
    • Quad-Track adds two outrigger chains to the outer ends of the track shoes to provide more strength in severe impact conditions.

    UNITS:
    • US
    • Metric
    • Bolt Size (mm): 3/4
    • Shoe Type: Moderate Service, Single Grouser, Quad-Track
    • Shoe Width (mm): 660
    • Track Pitch (mm): 190.5
    tskd
    D5HTSK II