115-3455: VALVE-BYPASS
+ / - Hover over image to Zoom
Other Views

    115-3455: VALVE-BYPASS

    Part Number: 115-3455
    Brand: Cat
    Retrieving Price.....

    Governor Bypass Valve

    Description:

    • Bypass valves are important components of governors, which control the supply of fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Ethylene glycol (ingested), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.5
    • Height (mm): 12.7
    • Length (in): 3.75
    • Length (mm): 95.25
    • Width (mm): 69.85
    engine - industrial
    3208