Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUndercarriageRolling ComponentsIdler Groups115-3696: Idler Group
Home
UndercarriageRolling ComponentsIdler Groups
115-3696: Idler Group
115-3696: Idler Group

Cat® Idler Group Standard Application, 187.4mm Rim Width, Interchangeable, 540mm Tread Diameter, Conventional Tread

Brand: Cat

Product Images
115-3696: Idler Group
115-3696: Idler Group
115-3696: Idler Group
115-3696: Idler Group
115-3696: Idler Group

Cat® Idler Group Standard Application, 187.4mm Rim Width, Interchangeable, 540mm Tread Diameter, Conventional Tread

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Diameter (in)
Shaft Protrusion Length (in)
Height (in)
Description
115-3696
This part:
115-3696: Idler Group
Diameter (in)

2.9

Shaft Protrusion Length (in)

3.004

Height (in)

2.9

Description

Cat® Idler Group Standard Application, 187.4mm Rim Width, Interchangeable, 540mm Tread Diameter, Conventional Tread

602-9393
This part:
602-9393: Idler Group
Flange Diameter (in)

22.83

Shaft Diameter (in)

2.95

Tread Diameter (in)

21.26

Description

Cat® Idler Group Standard Application, 187.4mm Rim Width, Interchangeable, 540mm Tread Diameter, Conventional Tread

449-2305
This part:
449-2305: Idler Group
Tread Diameter (in)

21.26

Shaft Diameter (in)

Not Specified

Flange Diameter (in)

Not Specified

Description

Cat® Idler Group Standard Application, 188mm Rim Width, Interchangeable, 540mm Tread Diameter, Conventional Tread

Related parts
136-2422: Idler Group
136-2422: Idler Group

Cat® Idler Group Standard Application, 204mm Rim Width, Interchangeable, 635mm Tread Diameter, Conventional Tread

Check Price
115-6337: Idler Group
115-6337: Idler Group

Cat® Idler Group Standard Application, 159mm Rim Width, Interchangeable, 507mm Tread Diameter, Conventional Tread

Check Price
248-7143: Idler Group
248-7143: Idler Group

Cat® Idler Group Standard Application, 159mm Rim Width, Interchangeable, 507mm Tread Diameter, Conventional Tread

Check Price
136-2422
136-2422: Idler Group
Check Price
115-6337
115-6337: Idler Group
Check Price
248-7143
248-7143: Idler Group
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert